IESNA:LM-63-2002
[TEST]P945757
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-840-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7288
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1826.1 2095.1 2283.9 2254.1 2014.1 1802.4 1712 1692 1728.9 1818.2
1963.7 2162.6 2411.2 2716 3078.8 3452.6 3797.3 4000.8 3991.7 3778.5
3198.3 2739 2063.1 1205.2 590.4 397.9 342.1 295.8 244.9 223
182 157.1 126.2 61.4 35.8 11.3 0
1826.1 2093.6 2270.7 2245.1 2004 1797.5 1706 1685.2 1723.3 1808.8
1946.7 2143.4 2387.9 2688.9 3043.4 3412.7 3752.5 3967.6 3978.2 3787.5
3205.8 2743.9 2080.1 1223.7 598.3 396.7 338 296.1 248.3 215.9
186.5 157.1 125.8 65.2 33.9 10.5 0
1826.1 2101.9 2279.4 2267.3 2035.2 1818.2 1719.1 1690.9 1724 1809.2
1950.1 2133.2 2367.2 2651.2 2989.9 3363.7 3706.9 3950.3 4031.7 3907
3482.4 2862.6 2213.1 1388 669.9 399.7 326.6 296.5 249.8 216.6
187.2 158.6 132.2 90.8 40.7 8.3 0
1826.1 2073.7 2258.3 2286.2 2100.4 1871 1745.9 1704.8 1723.3 1789.2
1899.2 2057.5 2259.8 2508.8 2805.7 3144.4 3511.7 3844.8 4075.4 4152.6
4012.1 3595.4 2820.8 1914.7 1006.3 496.6 348.5 289.7 249.8 212.9
184.6 156.7 136 103.6 57.6 19.6 0
1826.1 2054.5 2237.2 2302 2196.1 1977.2 1813.7 1748.5 1753.8 1805.8
1894.7 2021.3 2194.2 2416.5 2688.9 3000.9 3357.6 3725.7 4047.1 4260.7
4315.7 4134.1 3661.7 2846 1754.9 864.7 448 319.9 260.7 212.9
175.9 149.9 125.5 95.3 54.6 15.8 0
1826.1 2028.5 2198 2297.1 2279.4 2137 1962.5 1861.9 1843.8 1875.5
1946.3 2046.9 2184.8 2367.2 2587.9 2852 3178.3 3543.8 3946.1 4313.5
4613 4763.7 4644.3 4228 3425.8 2201 1006.7 464.5 304.8 232.1
177.1 132.6 98 70.8 39.2 10.9 0
1826.1 1994.2 2147.1 2259.8 2324.6 2316.3 2240.9 2127.2 2048 2027.3
2059.7 2125.7 2228.1 2360.8 2535.6 2748.8 3009.9 3334.7 3715.2 4148.5
4578.3 4965.6 5201.5 5237.3 4949.4 4349.6 3360.7 2053.7 876.7 353
209.5 139.8 89.3 54.6 26.4 7.2 0
1826.1 1950.5 2075.9 2185.2 2278.2 2359.6 2415.4 2442.9 2432.3 2404.1
2382.2 2389.8 2439.5 2528 2655.8 2829.1 3048.3 3308.3 3595.8 3877.9
4153.4 4412.9 4680.4 4917.8 5032.7 4831.5 4231 3332.8 2284.3 1294.9
543.3 210.6 116.4 72.3 37.7 10.9 0
1826.1 1903.4 1988.9 2072.9 2158.8 2248.1 2335.9 2427.4 2507.3 2578.5
2649.3 2716.4 2795.5 2888.2 3015.2 3184.3 3391.2 3623.6 3856.9 4059.5
4216.7 4331.6 4404.3 4453.6 4481.1 4466.4 4354.5 3952.9 3118 1964.4
840.5 286 127 67.8 35.4 9.8 0
1826.1 1853.6 1889.8 1929 1971.9 2022.8 2081.6 2147.1 2207.4 2260.2
2302.4 2338.9 2377.3 2426.3 2500.2 2600.4 2720.2 2858.1 2977.5 3066.8
3121.4 3136.5 3138 3125.9 3119.5 3095.1 3033.6 2742.8 2150.5 1209.8
501.8 205.7 90.4 39.9 20.3 4.5 0
1826.1 1832.2 1837.1 1852.5 1867.6 1887.9 1920.3 1947.5 1973.8 1993.8
1997.6 1988.1 1971.9 1963.7 1973.1 1997.9 2040.1 2088.4 2132.8 2152.8
2148.3 2123 2096.6 2080.8 2080.1 2072.5 2020.9 1822 1467.5 895.5
442.7 221.2 114.9 51.6 20.7 4.5 0
1826.1 1805.4 1787.3 1776.8 1767.4 1758.7 1757.2 1754.9 1745.9 1718
1667.9 1602.3 1523.2 1439.6 1361.6 1290 1223.7 1169.5 1118.6 1061.7
999.5 934 891 879.7 876.3 850 782.9 672.1 543.7 384.7
266.7 168.8 98 54.6 25.6 6.8 0
1826.1 1761 1701.4 1652.5 1597.1 1534.9 1459.9 1370.3 1256.5 1129.9
988.2 836.4 700 588.5 510.5 464.9 445.7 441.9 440.8 436.3
420.1 393.7 362.8 330 300.7 277.3 258.5 232.8 200.4 167.7
135.3 105.1 78.4 53.9 31.6 6 0
1826.1 1716.9 1624.9 1534.5 1417.4 1276.1 1118.2 957.3 808.9 693.2
613.4 563.6 532 506 481.9 461.9 452.9 455.5 461.5 462.7
448.3 423.9 391.4 354.5 318.4 286 254.3 221.5 190.3 160.5
131.1 102.5 75.4 50.1 27.1 6 0
1826.1 1676.6 1559 1413.6 1226.3 1024.8 848.5 728.3 671 645.4
620.9 587.7 550.4 524.4 507.1 496.2 489 488.3 488.3 481.5
467.9 443.4 394.5 351.1 315.7 282.2 251.7 224.5 198.9 178.2
144.7 111.1 82.1 52 26 6.8 0
1826.1 1652.1 1499.1 1297.2 1059.1 846.9 732.4 704.5 698.5 674.4
640.9 613.4 585.5 562.5 544.4 532 519.9 511.3 498.4 461.5
398.2 369.2 348.9 322.9 297.6 275 254.7 234 208 181.2
155.6 126.2 95.3 63.7 35.8 15.1 0
1826.1 1636.3 1452 1204.1 943.8 770.8 727.5 737.7 727.1 697.4
669.9 638.2 608.1 584.7 566.3 551.6 538.8 512 442.3 393.3
372.2 353.8 336.4 321.4 304.8 287.5 266 240 220.4 197.4
169.5 141.7 109.6 79.1 92.7 79.9 0
1826.1 1620.4 1404.5 1123.1 860.9 747.1 753.1 761.4 741.8 714.7
683.8 645.8 614.9 591.5 574.9 564 539.5 458.9 406.5 382.8
359 339.1 324 313.8 302.9 292 275 251.7 222.3 193.3
166.5 146.6 141.3 199.7 133.4 53.1 0
1826.1 1602.7 1366.1 1066.2 817.6 747.5 769.3 772 750.1 724.1
685.7 644.6 612.2 588.9 575.3 564.8 497.3 426.1 397.9 379
357.9 341.7 330 319.1 305.5 286.3 263.7 238.9 213.6 189.1
171.4 202.3 248.3 174.8 99.8 42.6 0
1826.1 1595.9 1348.8 1040.6 801.4 750.5 778 778.8 755.8 727.5
684.6 642.4 607.7 585.5 575.3 548.6 467.6 417.8 398.6 377.5
359.8 350 345.5 338.7 312.3 291.6 268.6 243 223.4 202.7
200.1 341.7 225.3 142 66.3 25.2 0
1826.1 1585.8 1360.5 1047 804.8 752.8 780.6 779.1 757.7 729.8
688 646.1 611.9 588.9 579.5 549.7 466.8 418.2 401.6 378.3
360.9 352.6 350.4 345.9 314.6 294.2 276.2 255.8 237.7 207.6
202.3 355.3 222.7 146.6 64.8 24.5 0
